• WEG Easy
  • News
  • Download Center
Albania
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Automation
Drives

Home » Products & Services » Automation » Drives » Medium Voltage Variable Frequency Drives MVW-01


Medium Voltage Variable Frequency Drives MVW-01
General information
 
Description

WEG is the only Brazilian supplier of medium voltage, speed variation systems that produces all the components: input cubicle, oil or dry transformer, variable frequency drive and medium voltage motor.

The MVW-01 variable frequency drive includes state-of-the-art technology through a multi-level structure with high voltage IGBTs (6.5 kV), reducing the harmonic currents in the motor to extremely low levels. The configuration of the input rectifier in 12 or 18 pulses allows high power factor in the supply network, fully compliance with IEEE 519 Standard.

In terms of control, the MVW-01 operates with micro-processing, using 32 bit processors (64 bit busbar) with high speed and pointing float mathematics, assuring great motor control performance.


Applications

Pumps, Fans / Exhausters, Compressors, Mixers, Agitators, Conveyors, Cement Kills, Steel Mill, Winders / Unwinders, Suggar Mill, Refiners, Banburys, Extruders. 


Features
  • Motor voltage: 2.3 kV, 3.3 kV or 4.16 kV
  • Power up to 4500 HP (3300 kW)
  • Totally digital with a 32 bit, high performance processor (64 bit busbar)
  • Removable Man-Machine Interface (LCD / LED) with easy operation double display
  • Mounted on an IP 41 / NEMA 1 panel
  • Air cooled
  • 12 Pulse input rectifier (18 or 24 pulse optional), high power factor (>0.96) and high displacement power factor (>0.97)
  • Multi-level power topology (NPC 3/5 levels)
  • Optical fibers between power and control
  • Imposed voltage
  • High power voltage (6.5 kV) semiconductors reducing the number of components without requiring series connection, resulting in high efficiency and reliability
  • Dry plastic film Power Capacitors with high reliability and long life
  • Withdrawable power arms (quick and easy replacement)
  • Low losses material and high heat dissipation


Certifications


Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved